Dual-Head Glass Breaking Hammer YAMADA

Brand :
YAMADA
Caution
Product Description
2-in-1 emergency safety hammer, breaks glass and cuts seatbelts for emergency rescue.
Product Overview
- YAMADA 2-in-1 emergency safety hammer — hammer head made from Carbon Steel, with a built-in seatbelt cutter blade at the handle tip.
- Hammer head made from Carbon Steel — strong and durable, reliable impact force in emergency situations.
- ABS plastic handle — lightweight, strong, and ergonomically designed for a secure grip.
- Built-in blade at the handle tip for cutting jammed seatbelts.
- Suitable for use as an emergency rescue tool in vehicles — such as in accidents where electric windows and doors are non-functional.
- Weight: 140 g.
Specifications Table
| Part Number | SPEH002 |
| Series | Emergency Safety Hammer 2-Head (2-in-1) |
| Hammer Head Material | Carbon Steel |
| Handle Material | ABS Plastic |
| Functions | Window breaker / Seatbelt cutter |
| Weight | 140 g |
| Seatbelt Cutter Blade | Built-in at handle tip |
| Applications | Emergency rescue tool |