Orange-Green Reflective Rope Flag 23 m YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA orange-green reflective flag line (23 meters)
Reflects from far, clearly visible day and night.
Product Overview
- YAMADA reflective flag string, orange and green — reflective range up to 200 meters, significantly more visible than standard white and red flag strings.
- Clearly visible in both day and night conditions — reflects brightly in sunlight and artificial light.
- Made from high-quality PVC plastic — tough, durable, tear-resistant, lightweight, and waterproof.
- Reusable multiple times.
- Suitable for nighttime use.
Specifications Table
| Part Number | SPFLORGR023 |
| Color | Orange and Green |
| Body Material | High-Quality PVC Plastic |
| Reflective Range | Up to 200 m |
| Waterproof | Yes |
| Reusable | Yes |
| Visibility | Day / Night |