Reflective Triangle Sign YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA reflective triangular sign, good quality aluminum, strong, excellent reflectivity.
Product Overview
- YAMADA reflective warning triangle — made from good-quality aluminum, strong and durable, with special-grade reflective sticker for excellent reflectivity.
- Reflective range up to 300 meters — alerts drivers to proceed with caution.
- Includes foldable stand with 360-degree rotation.
- Rubber-tipped stand legs for stable placement and rust prevention.
- Suitable for use in both day and night conditions.
- Includes reflective orange carry bag — easy to store and transport.
Specifications Table
| Part Number | SPWT |
| Frame Material | Good-Quality Aluminum |
| Reflective Material | Special-Grade Reflective Sticker |
| Product Type | Reflective Warning Triangle |
| Visibility Range | Up to 300 m |
| Stand Type | Foldable / 360-degree rotation |
| Stand Feet | Rubber-tipped (anti-slip / rust-resistant) |
| Visibility | Day / Night |
| Included Accessories | Reflective orange carry bag |