Traffic Baton Light, YS-293 Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA YS-293 series, red traffic baton light
Lightweight, 4-mode switch, mountable on vehicle.
Product Overview
- LED traffic baton, red, series YS-293.
- Includes 5 red LED lights — visible at over 200 meters.
- Baton body made from impact-resistant PVC with reflective film coating.
- 1 white LED light on top for use as a flashlight.
- 4-mode switch: flashing / steady / flashlight / off.
- Magnetic base — attaches to vehicles.
Specifications Table
| Part Number | SPBTYS293 |
| Series | YS-293 |
| Color | Red |
| Baton Material | PVC (Impact-Resistant) |
| type | LED Traffic Baton |
| Surface Coating | Reflective Film |
| Baton LED Count | 5 bulbs |
| Flashlight LED Count | 1 bulb |
| Visibility Range | Over 200 m |
| Switch Modes | Flashing / Steady / Flashlight / Off (4 modes) |
| Mounting System | Magnetic base (attaches to vehicle) |