Convex Traffic Safety Mirror, 12" YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA 12-inch convex traffic safety mirror
Reflects blind spots to avoid and reduce accidents.
Product Overview
- PC (Polycarbonate) mirror panel — up to 200 times more durable than standard glass.
- Strong PP plastic frame.
- Reflection distance closely proportional to actual distance.
- Suitable for curves, intersections, and parking areas.
- Complete mounting hardware included.
Specifications Table
| Part Number | SPTM012 |
| Mirror Material | PC (Polycarbonate) |
| Frame Material | PP Plastic |
| Size | 12 inch |
| Durability vs Standard Glass | 200x |
| Mounting Hardware | Complete set included |