Mesh Traffic Vest, GR-6045U Series, Green/Silver YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA GR-6045U series, green mesh reflective vest
2 silver PVC strips, visible from over 200 meters.
Product Overview
- 100% polyester mesh fabric — breathable, flexible, and wrinkle-resistant.
- Silver PVC reflective strips — 2 strips per side, both front and back.
- Retroreflectivity up to 300 CPL — visible at over 200 meters.
- Good wrinkle resistance — easy to smooth out and maintain.
- Size: 60 x 45 cm.
- Suitable for nighttime use — highly visible and easy to spot.
Specifications Table
| Part Number | SPTCTTGR6045U |
| Series | GR-6045U |
| Color | Green with Silver Strips |
| Body Material | 100% Polyester Mesh |
| Reflective Strip | Silver PVC – 2 strips per side (front and back) |
| Retroreflectivity | 300 CPL – Visible at over 200 m |
| Size | 60 x 45 cm |