2-Channel Cable Protector, 100×24.5×4.5cm, Yellow YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA 2-channel yellow cable protector
Highly flexible, load capacity up to 10 tons, excellent cable protection.
Product Overview
- Made from specially hardened, highly flexible rubber.
- Load capacity up to 10 tons.
- 2 channels for organizing and protecting electrical cables.
- Sections can be joined together to any desired length.
- Easy to install, use, and relocate.
Specifications Table
| Part Number | SPTFSH100245405 |
| Color | Yellow |
| Body Material | Specially Hardened Rubber |
| Number of Channels | 2 channels |
| Load Capacity | 10 tons |
| Size | 100 × 24.5 × 4.5 cm |
| Channel Size | 3 × 2.8 cm |
| Weight | 7 kg |