White-Red Plastic Barrier Chain 6MM X 25M YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA 6 mm white-red plastic barrier chain
For restricted entry zones, lightweight, easy to move.
Product Overview
- YAMADA plastic barrier chain, white and red — suitable for no-entry zone delineation.
- Made from good-quality plastic — lightweight.
- Chain size: 6 mm.
- Length: 25 m per roll.
- Suitable for outdoor use.
Specifications Table
| Part Number | SPTFPCRW060025 |
| Color | White and Red |
| Body Material | Good-Quality Plastic |
| type | Plastic Barrier Chain |
| Chain Size | 6 mm |
| Length per Roll | 25 m |
| Outdoor Use | Yes |
| Applications | No-entry zones / Construction sites / Accident zones / Road delineation |