Traffic Cone, TC30 Series (1 Reflective Band) YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA TC30 series, 30 cm traffic cone (1 Reflective Band).
Product Overview
- Made from 100% virgin PVC — vibrant color, highly flexible, and resistant to impact and compression.
- Recovers shape within 20 seconds after heavy impact.
- Includes 1 white reflective strip — visible up to 200 meters in both day and night conditions.
- Cone base size: 21.2 × 21.2 cm for stable placement.
- Heat-resistant, fade-resistant, and suitable for use in all weather conditions.
- Service life: 3–5 years.
Specifications Table
| Part Number | SPCBYM03001 |
| Series | TC30 |
| Color | Orange |
| Body Material | 100% Virgin PVC |
| Height | 30 cm |
| Reflective Strip | 1 strip (White) |
| Reflective Range | 200 m |
| Base Size | 21.2 × 21.2 cm |
| Shape Recovery Time | Within 20 seconds |
| Service Life | 3–5 years |