Half-Body Safety Belt with Small Hook, W737 Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA W737 series, half-body safety belt with small hook
Safety lanyard with 2-stage locking snap hook and tool pouch.
Product Overview
- Half-body safety harness made from 100% PES webbing — good heat resistance.
- Safety rope made from 100% PP — strong and durable.
- SNAP HOOK with 2-stage locking system — fall protection.
- Max. load capacity: 22.3 kN (2,200 kg).
Specifications Table
| Part Number | SPSB737C |
| Series | W737 |
| Webbing Material | 100% PES (Polyester) |
| Rope Material | 100% PP |
| Type | Half-Body Safety Harness |
| Hook Type | Small Snap Hook – 2-Stage Locking |
| Max. Load Capacity | 22.3 kN (2,200 kg) |