Long-Sleeve Coverall, Navy Blue, Front Zip YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA front-zip long-sleeve mechanic coverall, navy blue, spark-resistant and flame-retardant.
Product Overview
- 100% Cotton Westpoint fabric — thick, breathable, and comfortable to wear.
- Front zipper for easy on/off.
- Spark-resistant and flame-retardant.
- Navy blue.
Specifications Table
| Part Number | SPENLOBLUDA |
| Color | Navy Blue |
| Body Material | 100% Cotton (Westpoint) |
| Sleeve | Long Sleeve |
| Closure | Front Zipper |
| Spark Resistance | Yes |
| Flame Retardant | Yes |