PU Leather Steel Toe Safety Shoes, PLS5 Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA PLS5 series, steel toe safety shoes
PU leather, reinforced steel toe, durable, impact resistant, excellent non-slip
Suitable for general construction.
Product Overview
- PU leather upper with steel toe cap — impact resistance up to 200 joules (SB standard).
- Rubber outsole heat-resistant to 100–150°C with excellent slip resistance.
- Oil- and liquid-resistant outsole for added safety.
- Outsole with good shock-absorbing properties.
- Certified to EN 345 and ISO EN20345.
- Suitable for general construction work.
Specifications Table
| Part Number | SPSSYMPLS502 | SPSSYMPLS503 | SPSSYMPLS504 | SPSSYMPLS505 | SPSSYMPLS506 | SPSSYMPLS507 | SPSSYMPLS508 | SPSSYMPLS509 | SPSSYMPLS510 | SPSSYMPLS511 | SPSSYMPLS512 |
| Size (EU) | 36 | 37 | 38 | 39 | 40 | 41 | 42 | 43 | 44 | 45 | 46 |
| Series | PLS5 | ||||||||||
| Upper Material | PU Leather | ||||||||||
| Toe Cap Protection | Steel Toe Cap – Impact resistance 200 Joules | ||||||||||
| Outsole | Rubber – Oil-resistant, Anti-slip, Heat-resistant (100–150°C) | ||||||||||
| Standard | EN 345, ISO EN20345 | ||||||||||