Leather Spark-Proof Leg Guards, CS-002 Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA CS-002 series, leather spark-proof leg guards, heat resistant up to 250°C, Kevlar stitched, flame retardant, with hook-and-loop fastener around the leg.
Product Overview
- Made from split cowhide (2nd layer), sewn with flame-resistant Kevlar thread — heat-resistant up to 250°C.
- Spatter-resistant and non-flammable, scratch-resistant.
- Adjustable from 32–44 cm.
- Velcro leg wrap — easy on/off, adjustable fit.
- Oxford fabric inner lining — flexible, breathable, tear-resistant, and heat-resistant.
- Suitable for MIG and TIG welding.
Specifications Table
| Part Number | SPWPSLCS002 |
| Series | CS-002 |
| Body Material | Split Cowhide (2nd Layer) |
| Stitching Thread | Kevlar (Flame-Resistant) |
| Lining | Oxford Fabric |
| Heat Resistance | 250°C |
| Adjustable Size | 32–44 cm |
| Applications | MIG Welding / TIG Welding |