Leather Spark-Proof Arm Sleeves, CA-003 Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA CA-003 series, leather spark-proof arm sleeves
Made from second-split cowhide, Kevlar stitched, flame-retardant leather arm sleeves.
Product Overview
- Made from split cowhide (2nd layer), sewn with Kevlar.
- Protection from wrist to shoulder.
- Snap button closure — secure and easy to release.
- Heat-resistant up to 250°C.
- Adjustable strap for a comfortable fit.
Specifications Table
| Part Number | SPWPSL250C |
| Series | CA-003 |
| Body Material | Split Cowhide (2nd Layer) |
| Stitching Thread | Kevlar |
| Heat Resistance | 250°C |
| Closure System | Snap Button |
| Coverage Area | Wrist to Shoulder |