Argon Welding Gloves 12", 12031 Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA 12031 series, 12-inch argon welding leather gloves
Soft leather, comfortable to wear, good dexterity for small workpieces.
Product Overview
- Suitable for argon welding, TIG welding, and general industrial welding.
- Palm to fingertips made from premium goatskin — soft, comfortable, and snug.
- Good sensitivity for handling small workpieces.
- Protects against spatter and heat.
- Cut- and tear-resistant.
Specifications Table
| Part Number | SPWPGVYMDAG12 |
| Series | 12031 |
| Body Material | Goatskin |
| Size | 12 inch |
| Applications | Argon Welding / TIG Welding / General Industrial |