Leather Welding Gloves 14", 14021 Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA 14021 series, 14-inch welding leather gloves
Genuine leather, tear resistant, excellent spark and heat protection.
Product Overview
- Made from full-grain genuine cowhide, sewn with Kevlar thread — for MIG welding and general welding.
- Heat-resistant up to 100°C with full palm leather reinforcement.
- Soft lining for all-day comfort.
- Resistant to cuts, slashing, tearing, and puncture.
- Lightweight at just 304 g.
Specifications Table
| Part Number | SPWPGVYMDWG14 |
| Series | 14021 |
| Body Material | Full-Grain Genuine Cowhide |
| Stitching Thread | Kevlar |
| Heat Resistance | 100°C |
| Weight | 304 g |
| Applications | MIG Welding / General Welding |