Leather Welding Gloves 14", 14022 Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA 14022 series, 14-inch steel welding leather gloves
Genuine leather, tear resistant, good ventilation and spark heat protection.
Product Overview
- Made from genuine cowhide — lightweight and breathable — for MIG welding and general welding.
- Protects against heat from spatter, heat-resistant up to 100°C.
- Soft lining for extended comfortable wear.
- Resistant to cuts, slashing, tearing, and puncture.
- Lightweight at just 300 g.
Specifications Table
| Part Number | SPWPGVYMDWG14022 |
| Series | 14022 |
| Body Material | Genuine Cowhide |
| Size | 14 inch |
| Heat Resistance | 100°C |
| Weight | 300 g |
| Applications | MIG Welding / General Welding |