Leather Welding Gloves 16", 16021 Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA 16021 series, 16-inch welding leather gloves
Made from second-split cowhide, lightweight, good ventilation, suitable for general welding.
Product Overview
- Suitable for MIG welding and general industrial welding.
- Protects against heat from spatter, heat-resistant up to 100°C.
- 7 oz Canvas + Floss wrist lining for added comfort.
- Finger lining reinforcement for additional protection.
- Resistant to cuts, slashing, tearing, and puncture.
- Lightweight at just 400 g.
Specifications Table
| Part Number | SPWPGVYMDWG16 |
| Series | 16021 |
| Size | 16 inch |
| Wrist Lining | Canvas + Floss 7 oz |
| Heat Resistance | 100°C |
| Weight | 400 g |
| Applications | MIG Welding / General Industrial Welding |