Leather Welding Gloves 18", 18022 Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA 18022 series, 18-inch welding leather gloves
Fully made from second-split cowhide, cut resistant, excellent spark heat protection.
Product Overview
- Made from full-grain split cowhide (second layer) — for MIG welding and general industrial welding.
- Cut-, puncture-, and spatter-resistant, heat-resistant up to 100°C.
- 7 oz Canvas + Floss wrist lining.
- Finger lining reinforcement.
- Weight: 440 g.
Specifications Table
| Part Number | SPWPGVYMDWG18 |
| Series | 18022 |
| Body Material | Full-Grain Split Cowhide (2nd Layer) |
| Size | 18 inch |
| Wrist Lining | Canvas + Floss 7 oz |
| Heat Resistance | 100°C |
| Weight | 440 g |
| Applications | MIG Welding / General Industrial Welding |