Short Leather Furniture Gloves, Fabric Back 10", 10014 Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA 10014 series, 10-inch furniture leather gloves
Made from genuine cowhide, comfortable, strong, protects hands from cuts.
Product Overview
- Suitable for pulling rebar, lifting steel, transporting zinc sheets, woodworking, and furniture work.
- Suitable for handling glass, lifting sharp-edged materials, and general construction.
Specifications Table
| Part Number | SPWPGVYMDFG10 |
| Series | 10014 |
| Size | 10 inch |
| Applications | Construction / Material Handling / Industrial |