Belly Leather Gloves, Fabric Cuff 12", 12022 Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA 12022 series, Leather belly gloves, fabric cuff, 12 inches, for protection against cuts and punctures from sharp objects.Suitable for general use, welding, heat-related work, general metalwork, agricultural work, and general industry.
Product Overview
- Made from full-grain split cowhide (2nd layer), with chemical fiber lower edge — durable and long-lasting.
- Protects against cuts and punctures from sharp objects.
- Certified to EN388 3144.
- Suitable for welding, agricultural, and general industrial work.
- Strong, durable, and long-lasting.
Specifications Table
| Part Number | SPWPGVYMDSG12 |
| Series | 12022 |
| Body Material | Split Cowhide (2nd Layer) |
| Edge Material | Chemical Fiber |
| Size | 12 inch |
| Standard | EN388 3144 |
| Applications | Welding / General Industrial / Agriculture |