Stainless Steel Gloves Size S, 7141 Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA 7141 series, 7-inch size S
Stainless steel gloves, food-grade stainless steel, protects against cuts, slashes, and sharp object injuries.
Product Overview
- Made from food-grade 304L stainless steel with 0.52 mm wire thickness.
- Protects against puncture, cuts, and slashing.
- Fits both left and right hand.
- Nylon wrist strap for a secure fit.
- Includes PVC rubber band for a snugger, more dexterous fit.
- Weight: 182 g.
Specifications Table
| Part Number | SPGVGLSS07141S |
| Series | 7141 |
| Body Material | Stainless Steel 304L (Food Grade) |
| Wrist Strap | Nylon |
| Size | S |
| Size | 7 inch |
| Wire Thickness | 0.52 mm |
| Weight | 182 g |