Stainless Steel Gloves Size M, 8142 Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA 8142 series, 8-inch size M
Cut-resistant stainless steel gloves, food-grade stainless steel, protects against cuts, slashes, and sharp object injuries.
Product Overview
- Made from food-grade 304L stainless steel with 0.52 mm wire thickness.
- Suitable for all types of kitchen work.
- Fits both left and right hand.
- Nylon wrist strap.
- Includes PVC rubber band for a snugger, more dexterous fit.
- Weight: 199 g.
Specifications Table
| Part Number | SPGVGLSS08142M |
| Series | 8142 |
| Body Material | Stainless Steel 304L (Food Grade) |
| Wrist Strap | Nylon |
| Size | M |
| Size | 8 inch |
| Wire Thickness | 0.52 mm |
| Weight | 199 g |