Stainless Steel Gloves Size L, 9143 Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA 9143 series, 9-inch size L
Cut-resistant stainless steel gloves, food-grade stainless steel, cut and slash resistant, suitable for all kitchen work.
Product Overview
- Made from food-grade 304L stainless steel with 0.52 mm wire thickness.
- Protects against cuts, slashing, and puncture.
- Suitable for all types of kitchen work.
- Fits both left and right hand.
- Nylon wrist strap and PVC rubber band.
Specifications Table
| Part Number | SPGVGLSS09143L |
| Series | 9143 |
| Body Material | Stainless Steel 304L (Food Grade) |
| Wrist Strap | Nylon |
| Size | L |
| Size | 9 inch |
| Wire Thickness | 0.52 mm |