Neoprene Heat-Resistant Gloves 500°C 14", 14131 Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA 14131 series, 14-inch food-grade neoprene heat-resistant gloves up to 500°C, waterproof, oil resistant, chemical resistant.
Product Overview
- Made from food-grade neoprene rubber with double-layer cotton fiber lining — comfortable to wear.
- Heat-resistant up to 500°C for 15 seconds.
- Textured palm for anti-slip, oil-resistant, and improved grip.
- Wide open cuff for easy on/off.
- Suitable for cooking, baking, frying, boiling, and grilling.
Specifications Table
| Part Number | SPWPGVYM0500 |
| Series | 14131 |
| Body Material | Food-Grade Neoprene Rubber |
| Lining | Double-Layer Cotton Fiber |
| Size | 14 inch |
| Heat Resistance | 500°C (15 seconds) |
| Grade | Food Grade |