Kevlar Heat-Resistant Gloves 500°C 14", 14081 Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA 14081 series, Kevlar heat-resistant gloves up to 500°C
Flame, cut, and slash resistant.
Product Overview
- Made from 100% Kevlar fiber, double-knit on both palm and back.
- Heat-resistant up to 500°C.
- Cotton inner lining — comfortable to wear.
- Flame-, cut-, and slash-resistant.
- Suitable for automotive, metal casting, and maintenance work.
Specifications Table
| Part Number | SPWPGVYMD14081 |
| Series | 14081 |
| Body Material | 100% Kevlar Fiber |
| Lining | Cotton |
| Heat Resistance | 500°C |
| Applications | Automotive Parts / Metal Casting / Maintenance |