Leather/Kevlar Heat-Resistant Gloves 300°C 14", 14082 Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA 14082 series, heat-resistant gloves up to 300°C, Kevlar leather
Flame, cut, and slash resistant.
Product Overview
- Palm and fingers made from Kevlar fiber; back of hand and wrist made from split cowhide (2nd layer); cotton lining.
- Heat-resistant up to 300°C.
- Flame-, cut-, and slash-resistant.
- Suitable for handling hot workpieces, automotive parts, metal casting, and maintenance work.
Specifications Table
| Part Number | SPWPGVYMD14082 |
| Series | 14082 |
| Palm / Finger Material | Kevlar Fiber |
| Back / Wrist Material | Split Cowhide (2nd Layer) |
| Lining | Cotton |
| Size | 14 inch |
| Heat Resistance | 300°C |