Aluminized Heat-Resistant Gloves 200°C 14", 14161 Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA 14161 series, heat-resistant gloves up to 200°C, aluminized gloves, densely Kevlar stitched
Good ventilation, radiant heat resistant up to 500°C.
Product Overview
- Aluminized glove made from aluminized foil with cotton inner lining — non-toxic and safe.
- Contact heat resistance up to 200°C and radiant heat resistance up to 500°C.
- Seams sewn with flame-resistant Kevlar to prevent seam damage and increase durability.
- Size: 14 inch.
- Suitable for steel mill work, firefighting, radiation protection, and dust protection.
Specifications Table
| Part Number | SPWPGVYMD14161 |
| Series | 14161 |
| Outer Material | Aluminized Foil |
| Lining | Cotton |
| Stitching Thread | Kevlar (Flame-Resistant) |
| Size | 14 inch |
| Contact Heat Resistance | 200°C |
| Radiant Heat Resistance | 500°C |