Aluminized/Leather Heat-Resistant Gloves 250°C 14", 14171 Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA 14171 series, heat-resistant gloves up to 250°C, aluminized gloves, reinforced leather palm
Heat and abrasion resistant, good ventilation.
Product Overview
- Aluminized glove made from aluminized foil with cotton inner lining and leather palm reinforcement — non-toxic.
- Contact heat resistance up to 250°C and radiant heat resistance up to 500°C.
- Seams sewn with flame-resistant Kevlar.
- Suitable for steel mill work, firefighting, radiation protection, and dust protection.
Specifications Table
| Part Number | SPWPGVYMD14171 |
| Series | 14171 |
| Outer Material | Aluminized Foil |
| Palm Reinforcement | Leather Patch |
| Lining | Cotton |
| Stitching Thread | Kevlar (Flame-Resistant) |
| Size | 14 inch |
| Contact Heat Resistance | 250°C |
| Radiant Heat Resistance | 500°C |