Aluminized/Kevlar Heat-Resistant Gloves 500°C 14", 14181 Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA 14181 series, 14-inch heat-resistant gloves up to 500°C
Radiant heat resistant up to 1000°C.
Product Overview
- Aluminized heat-resistant glove made from aluminized foil with cotton inner lining — non-toxic and safe.
- Contact heat resistance up to 500°C and radiant heat resistance up to 1,000°C.
- Seams sewn with flame-resistant Kevlar to prevent seam damage and increase durability.
- Size: 14 inch.
- Suitable for steel mill work, firefighting, and radiation protection.
Specifications Table
| Part Number | SPWPGVYMD14181 |
| Series | 14181 |
| Outer Material | Aluminized Foil |
| Lining | Cotton |
| Stitching Thread | Kevlar (Flame-Resistant) |
| Size | 14 inch |
| Contact Heat Resistance | 500°C |
| Radiant Heat Resistance | 1,000°C |