Aluminized/Kevlar Heat-Resistant Gloves 1000°C 14", 14182 Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA 14182 series, heat-resistant gloves up to 1000°C, aluminized/Kevlar gloves
Protects hands from heat and radiant heat up to 1000°C.
Product Overview
- Heat-resistant glove made from aluminized foil with cotton inner lining and para-aramid denim palm reinforcement.
- Contact and radiant heat resistance up to 1,000°C.
- Para-aramid and carbon fiber construction — high-temperature resistant, cut-resistant, and safe for humans and animals.
- Breathable inner lining — absorbs perspiration and keeps hands dry.
Specifications Table
| Part Number | SPWPGVYMD14182 |
| Series | 14182 |
| Outer Material | Aluminized Foil + Para-Aramid Denim |
| Fiber | Para-Aramid + Carbon Fiber |
| Lining | Cotton |
| Contact Heat Resistance | 1,000°C |
| Radiant Heat Resistance | 1,000°C |