Rappelling / Climbing Gloves 8", 8031 Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA 8031 series, 8-inch rappelling gloves
For heavy-duty work, suitable for rappelling, climbing, and rescue, excellent impact protection.
Product Overview
- Palm made from premium-grade special leather with double-layer reinforcement on palm, thumb groove, and index finger — tear-resistant.
- Double Kevlar fiber stitching around the palm area — heat- and abrasion-resistant.
- Fingers and back of hand reinforced with PVC for impact protection.
- Back made from high-quality stretch fabric — flexible and breathable.
- Reflective strip for visibility at night.
- Carabiner hole for convenient glove storage.
- Suitable for rappelling, climbing, rescue, and all rope work.
Specifications Table
| Part Number | SPWPGVYMD8031 |
| Series | 8031 |
| Palm Material | Special Leather (Double-Layer) |
| Reinforcement Material | PVC (Fingers / Back of Hand) |
| Stitching Thread | Double Kevlar Fiber (2 strands) |
| Back Material | High-Quality Stretch Fabric |
| Applications | Rappelling / Climbing / Rescue |