Rappelling / Climbing Gloves 9", 9031 Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA 9031 series, 9-inch climbing gloves
For heavy-duty work, climbing, rappelling, and rescue, excellent impact protection.
Product Overview
- Made from premium special leather — soft, with double-layer reinforcement on palm, thumb groove, and index finger at rope contact points — tear-resistant.
- Double Kevlar fiber stitching around the palm area — heat- and abrasion-resistant.
- Fingers and back of hand reinforced with PVC for impact protection.
- Back made from high-quality stretch fabric — snug, flexible, and breathable.
- Side reflective strip for visibility during nighttime use.
Specifications Table
| Part Number | SPWPGVYMD9031 |
| Series | 9031 |
| Palm Material | Special Leather (2-Layer) |
| Reinforcement Material | PVC (Fingers / Back of Hand) |
| Stitching Thread | Double Kevlar Fiber (2 strands) |
| Back Material | High-Quality Stretch Fabric |
| Size | 9 inch |