Heat-Resistant Leather Work Gloves, 8012 / 9012 Series YAMADA

Brand :
YAMADA
Caution
Product Description
Genuine leather heat-resistant work gloves
Temporary heat resistance up to 200°C
Spandex back for soft snug fit and ventilation, foam palm padding for friction reduction
Foam knuckle padding for impact reduction.
Product Overview
- Outer material is genuine cowhide — soft, snug, and non-slip.
- Temporary heat resistance up to 200°C.
- Foam palm padding to reduce friction during tool use.
- Knuckle foam guard for impact protection on the back of the hand.
- Lightweight, highly flexible — suitable for gardening, mechanical work, household tasks, and general repairs.
- Back made from Spandex — flexible, comfortable, breathable, and moisture-free.
Specifications Table
| Part Number | SPWPGV |
| Series | 8012 / 9012 |
| Outer Material | Genuine Cowhide |
| Back Material | Spandex |
| Palm Padding | Foam (Anti-Friction) |
| Knuckle Guard | Foam Pad |
| Heat Resistance | 200°C (Temporary) |
| Applications | Gardening / Mechanical / Household / General Repairs |