Anti-Vibration Mechanic Gloves, 8093 / 9093 Series YAMADA

Brand :
YAMADA
Caution
Product Description
Cut-resistant padded multipurpose mechanic gloves
SBR cushioning for effective vibration dampening
Knit mesh for good ventilation
TPR reinforcement for impact protection, snug wrist strap, comfortable to wear, reliable for heavy tool use.
Product Overview
- 5 mm SBR foam anti-vibration padding — certified to EN ISO 10819:2013.
- 5 mm TPR pad on the back of hand for impact protection.
- Knitted mesh back structure for good breathability and moisture control.
- Additional padding between thumb and index finger to protect high-wear contact points.
- Adjustable wrist strap for a secure fit.
Specifications Table
| Part Number | SPWPGV9093 |
| Series | 8093 / 9093 |
| Anti-Vibration Material | SBR Foam 5 mm |
| Impact Protection Material | TPR Pad 5 mm |
| Back Material | Knitted Mesh Fabric |
| Wrist Closure | Adjustable Strap |
| Standard | EN ISO 10819:2013 |