Impact & Rescue Gloves, 8091 / 9091 Series YAMADA

Brand :
YAMADA
Caution
Product Description
8091/9091 series, impact and rescue gloves.
Product Overview
- TPR back-of-hand pad for impact protection — per European standard.
- Leather palm.
- Finger reinforcement for additional cut protection.
- Back made from Polyester + Spandex for good heat dissipation.
- Wrist reflective strip for nighttime visibility.
- Adjustable PVC Velcro strap for a secure, safe fit.
- Certified to EN388.
Specifications Table
| Part Number | SPGVGLIM |
| Series | 8091 / 9091 |
| Back Protection Material | TPR Pad |
| Palm Material | Leather + PVC Dot Coating |
| Back Material | Polyester + Spandex |
| Wrist Closure | Adjustable PVC Velcro Strap |
| Standard | EN388 |