Cut-Resistant Gloves Level 5, 9", 9101 Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA 9101 series, level 5 cut-resistant gloves, 9 inches
Suitable for handling thin metal, glass, and steel sheets, comfortable to wear with precise grip.
Product Overview
- Seamless 13-gauge HPPE (High Performance Polyethylene) fiber knit — strong, tough, durable, cut level 5.
- PU palm-coated on palm and fingers, uncoated back for good breathability.
- Anti-slip design for safe and easy workpiece handling.
- Certified to EN388:2016 — protection level EN388: 3X43D.
Specifications Table
| Part Number | SPWPYD9101 |
| Series | 9101 |
| Body Material | HPPE Fiber (Seamless) |
| Size | 9 inch |
| Gauge | 13 |
| Palm Coating | PU |
| Cut Resistance Level | Level 5 |
| Certification | EN388:2016 |
| Protection Level | EN388: 3X43D |