Cut-Resistant Gloves Level 5, 20", 20102 Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA 20102 series, cut-resistant gloves, made from HPPE
Level 5 cut resistant, abrasion and tear resistant
20-inch length for elbow coverage
Comfortable seamless design.
Product Overview
- HPPE (High Performance Polyethylene) fiber knit — cut level 5.
- Extra length of 20 inch — protection up to the elbow.
Specifications Table
| Part Number | SPWPYD20102 |
| Series | 20102 |
| Body Material | HPPE Fiber |
| Size | 20 inch (elbow coverage) |
| Cut Resistance Level | Level 5 |