Polyester Nitrile-Coated Gloves 8", 8053 Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA 8053 series, 8-inch polyester nitrile-coated gloves
Oil and chemical resistant.
Product Overview
- Gray nitrile coating on palm and fingertips — anti-slip for improved handling of small workpieces.
- 13-gauge seamless polyester fabric — lightweight and snug fit.
- Quick-drying and non-absorbent.
- Abrasion-resistant and resistant to oil and some chemicals.
- Hypoallergenic.
Specifications Table
| Part Number | SPWPYD8503GY |
| Series | 8053 |
| Shell Material | Seamless Polyester |
| Gauge | 13 |
| Coating | Gray Nitrile |
| Chemical Resistance | Oil / Some Chemicals |
| Allergens | Hypoallergenic |