Polyester Nitrile-Coated Gloves 9", 9053 Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA 9053 series, 9-inch npolyester nitrile-coated non-slip gloves
Oil and chemical resistant, low allergy risk.
Product Overview
- Gray nitrile coating on palm and fingertips — anti-slip for improved handling of small workpieces.
- 13-gauge seamless polyester fabric.
- Quick-drying and non-absorbent.
- Abrasion-resistant and resistant to oil and some chemicals.
- Hypoallergenic — certified to standard.
Specifications Table
| Part Number | SPWPYD9503GY |
| Series | 9053 |
| Shell Material | Seamless Polyester |
| Size | 9 inch |
| Gauge | 13 |
| Coating | Gray Nitrile |
| Chemical Resistance | Oil / Some Chemicals |
| Allergens | Hypoallergenic |