Polyester PU-Coated Gloves 8" Brown Cuff, 8062 Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA 8062 series, 8-inch PU-coated gloves (brown cuff)
For precise and agile detail work.
Product Overview
- Palm Coated PU coating.
- Good breathability and airflow.
- High anti-static protection — suitable for electronics and clean room work.
- Flexible, abrasion-resistant, and shape-retaining.
- Suitable for precision, fine, or very small part handling.
Specifications Table
| Part Number | SPWPYD8062 |
| Series | 8062 |
| Cuff Color | Brown |
| Size | 8 inch |
| Gauge | 13 |
| Coating Method | Palm Coated PU |
| Anti-Static Protection | High |
| Applications | Electronics / Clean Room / Precision Work |