Polyester PU-Coated Gloves 9" Blue Cuff, 9062 Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA 9062 series, 9-inch polyester PU-coated gloves
Suitable for precise and agile detail work.
Product Overview
- Seamless polyester fabric with Palm Coated PU on palm and fingertips — uncoated back for good airflow and moisture control.
- Tough and durable with good shape retention.
- Precise grip for small workpieces.
- Suitable for electronics, clean room, and small component handling.
Specifications Table
| Part Number | SPWPYDPU09P102WH |
| Series | 9062 |
| Shell Material | Seamless Polyester |
| Size | 9 inch |
| Coating Method | Palm Coated PU |
| Applications | Electronics / Clean Room / Precision Work |