Cotton Natural Rubber-Coated Gloves 9" Green, 9042 Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA 9042 series, 9-inch cotton natural rubber-coated gloves, green, non-slip, snug fit.
Product Overview
- Polycotton shell — soft, comfortable, and good sweat absorption.
- Natural rubber coating with textured surface — anti-slip for a secure, non-slip grip.
- Seamless 10-gauge, 5-ply knit.
- Resistant to some acids and alkalis.
- More heat-resistant than 100% polyester.
Specifications Table
| Part Number | SPWPYD9402GR |
| Series | 9042 |
| Shell Material | Polycotton |
| Gauge | 10 / 5-ply |
| Coating | Natural Rubber (Textured) |
| Chemical Resistance | Some Acids and Alkalis |