Polyester Natural Rubber-Coated Gloves 9", 9043 Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA 9043 series, 9-inch Polyester Natural Rubber-Coated, non-slip, snug fit.
Product Overview
- Polyester shell — lightweight and flexible, seamless 13-gauge knit.
- Natural rubber coating with textured surface for improved grip.
- Suitable for work involving oil or wet/damp surfaces.
- Textured surface for a secure, non-slip grip.
Specifications Table
| Part Number | SPWPYD9043 |
| Series | 9043 |
| Shell Material | Seamless Polyester |
| Size | 9 inch |
| Gauge | 13 |
| Coating | Natural Rubber (Textured) |
| Applications | Oil or Wet / Damp Surface Work |