Cotton Nitrile-Coated Gloves, Safety Cuff 10", 10052 Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA 10052 series, 10-inch cotton nitrile-coated gloves, oil and chemical resistant, low allergy risk.
Product Overview
- Cotton shell — good sweat absorption during work.
- Nitrile coating for anti-slip, oil resistance, and cut resistance.
- Safety cuff to reduce risk during use — allows quick glove removal in an emergency.
Specifications Table
| Part Number | SPWPYDNYT |
| Series | 10052 |
| Shell Material | Cotton |
| Size | 10 inch |
| Coating | Nitrile |
| Cuff Type | Safety Cuff |
| Chemical Resistance | Oil-Resistant |