Black Nitrile Gloves, Size S / M / L YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA black nitrile gloves, sizes S, M, L
Powder-free, odorless, food-grade, suitable for food preparation.
Product Overview
- Made from synthetic nitrile rubber — powder-free and odorless.
- Food Grade certified — safe for food contact.
- Flexible, tough, and durable — leak-resistant and suitable for liquid contact.
- Smooth surface, ergonomic design — comfortable to wear and allows dexterous work.
- Beaded wrist cuff for easy donning and roll-over prevention.
- Available in sizes S, M, and L.
- Shelf life: 5 years.
Specifications Table
| Part Number | HCEGNTPFB |
| Color | Black |
| Body Material | Synthetic Nitrile Rubber |
| Size | S / M / L |
| Powder | Powder-Free |
| Grade | Food Grade |
| Shelf Life | 5 years |