Chemical-Resistant Nitrile Rubber Gloves 15 mil, Size L YAMADA

Brand :
YAMADA
Caution
Product Description
Green nitrile rubber gloves, chemical and oil resistant
Powder-free, non-allergenic.
Product Overview
- Made from nitrile rubber — resistant to chemicals, animal fats, oil, and solvents.
- Powder-free (Powder-Free) — hypoallergenic.
- Textured palm and fingertips for easy grip.
- Sweat-absorbing inner lining for extended wear.
- Nitrile compound provides strong chemical resistance.
- Certified to EN ISO 374-1 Type A.
Specifications Table
| Part Number | SPGVGLRBCHEM15L |
| Body Material | Nitrile Rubber |
| Size | L |
| Thickness | 15 mil |
| Powder | Powder-Free (Hypoallergenic) |
| Lining | Sweat-Absorbing Lining |
| Standard | EN ISO 374-1 Type A |
| Applications | Chemical / Oil / Solvent Work |