Leather Over-Glove for Electrical Insulating Gloves 12", 12032 Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA 12032 series, 12-inch leather over-gloves for electrical insulating gloves
Made from quality cowhide, protects electrical gloves from damage.
Product Overview
- Designed to be worn over electrical insulating gloves.
- Protects electrical insulating gloves from tearing.
- Protects against sharp objects, cuts, heat, and provides a snug fit.
- Adjustable strap on the back for a secure fit.
- Size: 12 inch (28 cm length).
Specifications Table
| Part Number | SPWPGVLV12032 |
| Series | 12032 |
| Body Material | Premium Leather |
| Size | 12 inch (28 cm length) |
| Closure System | Adjustable back strap |
| Applications | Over electrical insulating gloves |