Electrical Insulating Gloves Class 00, 500V / 2500V YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA class 00 electrical insulating gloves
AC up to 500V, DC up to 750V, made from natural rubber
Safe to IEC60903:2003 standard.
Product Overview
- Made from natural rubber — highly flexible.
- Electrical protection up to AC 500V / DC 750V.
- Test voltage: AC 2,500V / DC 4,000V.
- Electrical insulating glove size 9, 14 inch length.
- Certified to IEC60903:2003.
- Suitable for general electrical work, industrial work, power generation, electrical contractors, and utility maintenance.
- Weight: 145 g.
Specifications Table
| Part Number | SPGVEICL000500V |
| Body Material | Natural Rubber |
| Class | Class 00 |
| Max AC Voltage | 500V |
| Max DC Voltage | 750V |
| Test Voltage (AC) | 2,500V |
| Test Voltage (DC) | 4,000V |
| Size | 14 inch |
| Standard | IEC60903:2003 |
| Weight | 145 g |