Electrical Insulating Gloves Class 0, 1000V / 5000V YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA class 0 electrical insulating gloves
Natural rubber, AC up to 1000V, DC up to 1500V
Safe to IEC60903:2003 standard.
Product Overview
- Made from natural rubber — highly flexible.
- Electrical protection up to AC 1,000V / DC 5,000V.
- Test voltage: AC 5,000V.
- Electrical insulating glove size 9, 36 cm length.
- Certified to IEC60903:2003 — safe for use.
- Suitable for general electrical work, industrial work, power generation, electrical contractors, and utility maintenance.
Specifications Table
| Part Number | SPGVEICL001000V |
| Body Material | Natural Rubber |
| Class | Class 0 |
| Max AC Voltage | 1,000V |
| Max DC Voltage | 5,000V |
| Test Voltage (AC) | 5,000V |
| Size | 36 cm |
| Standard | IEC60903:2003 |